SLUSG21A May 2025 – September 2025 UCC25661
PRODUCTION DATA
The OVP/OTP pin is used to protect the power stage from overvoltage. The OVP/OTP pin is used for over temperature protection using negative temperature coefficient (NTC) thermistor. As the bias winding voltage is the mirror image of the output voltage through the turns ratio of the transformer, pulling up the pin with a zener diode is a convenient approach to set the OVP on the primary side. In this design, the nominal output voltage is 12V. The bias winding to the secondary side winding turns ratio is 1.5, based on the ration of the output voltage and recommended bias voltage. If rectifier diodes are present, assume there is a 0.5V drop (Vf). If synchronous rectification is used, only a 0.5V drop due to other losses (Vloss) can be estimated, so the nominal voltage of the bias winding is calculated using:
The desired OVP threshold in this design is 140% of the nominal value. The OVP threshold level (VOVPpos) in UC25661 device is 3.5V. The required voltage rating of the Zener diode is calculated using:
Assume actual voltage rating of Zener used is 23V. The actual output voltage at which OVP is triggered is:
During normal operation, the standard voltage of the OVP/OTP pin is within the working window of 0.8V to 3.5V. For over temperature protection, pull down the OVP/OTP pin below OTP threshold of 0.8V. At room temperature, the OVP/OTP pin voltage is considered as 1.4V. At room temperature, the effective resistance value at this pin is:
Rext is external resistor that is in parallel with the thermistor. RNTC_25 is resistance value of the thermistor at the room temperature.
For this design, over temperature protection is set at the 110°C. Based on the availability and temperature coefficient of NTCs, choose Equation 73.
Refer to the B57371V2474J060 data sheet. Here RNTC_110 is the resistance of the thermistor at the 110°C.
For OTP trigger, verify that the OVP/OTP pin voltage is below 0.8V.
From equations Equation 72, Equation 73, Equation 75, RNTC_25 is 510kΩ and Rext is 14.4kΩ. RNTC_25 = 470kΩ (manufacturer part number: B57371V2474J060 ) and Rext=15kΩ are chosen.
At room temperature, with new chosen resistors, the OVP/OTP voltage is calculated using:
At 1100C, the OVP/OTP voltage is calculated using: