SLUSG21A May 2025 – September 2025 UCC25661
PRODUCTION DATA
The LL pin voltage (VLLB) and the resistor divider that connects to the LL pin allow the user to set the HFBurstEntry and LFBurstEntry thresholds as shown below.
As shown in Table 7-1, (VLLA – VLLB) voltage determines the VLLB/HFBurstEntry ratio
For this design, (VLLB/HFBurstEntry) = 0.55 is considered. Confirm that the (VLLA-VLLB) value is between 1.087V and 1.391V.
Then HFBurstEntry is related to LL pin voltage as below:
The LFBurstEntry is always related to LL pin voltage as below:
Based on curve and hardware testing, adjust VLLB and (VLLA – VLLB) to meet the desired performance.
For this design, VLLB = 1.2V and VLLA = (Max voltage of (VLLA – VLLB)) – 0.1V are considered. By substituting these values in Equation 78, Equation 79, RLLupper is 538k and RLLlower is 170k.
Finally RLLupper = 536kΩ and RLLlower = 169kΩ are chosen for this design.
The final burst entries are calculated as: