SLUSG21A May 2025 – September 2025 UCC25661
PRODUCTION DATA
First, determine the transformer turns ratio by the nominal input and output voltages.
Then determine the LLC gain range MG(min) and MG(max). Assume there is a 0.5V due to other losses (Vloss) and a 0.5V drop in the rectifier diodes (Vf) if a synchronous rectifier is not used.