SLUSG21A May 2025 – September 2025 UCC25661
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input voltage | HV, HB | -0.3 | 700 | V |
| ISNS | -6.5 | 6.5 | V | |
| BLK, LL, TSET | -0.55 | 5.5 | V | |
| HB - HS | -0.3 | 25 | V | |
| VCCP | -0.55 | 30 | V | |
| OVP/OTP | -0.55 | 5.5 | V | |
| 5V | DC | -0.55 | 5.5 | V |
| HO output voltage | DC | HS – 0.3 | HB + 0.3 | V |
| Transient, less than 100ns | HS – 2 | HB + 0.3 | ||
| LO output voltage | DC | -0.3 | VCCP+ 0.3 | V |
| Transient, less than 100ns | -2 | VCCP + 0.3 | ||
| Floating ground slew rate | dVHS/dt | -200 | 200 | V/ns |
| HO, LO pulsed current | IOUT_PULSED | -0.6 | 1.2 | A |
| Junction temperature range | TJ | -40 | 150 | °C |
| Storage temperature range, Tstg | Tstg | -65 | 150 | |
| Lead temperature | Soldering, 10 second | 300 | ||
| Reflow | 260 | |||