SLUSG21A May 2025 – September 2025 UCC25661
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY VOLTAGE | ||||||
| VCCShort | Below this threshold, use reduced start up current | 0.6 | 1 | 1.4 | V | |
| VCCReStartJfet | Below this threshold, re-enable JFET. | 10.2 | V | |||
| VCCReStart | HV start-up is re-enabled when VCC is below this level during start-up phase | 12.5 | 13 | 13.5 | V | |
| VCCStartSelf | Startup when VCC is above this level | 13.5 | 14 | 14.5 | V | |
| VCCStartExt | Startup when VCC is above this level | 10.5 | 10.9 | 11.3 | V | |
| VCCStopSwitching | Switching Stopped below this threshold | 9 | 9.5 | V | ||
| VCCUVLOr | VCC under voltage lockout voltage (rising) | 7.25 | 7.5 | 7.82 | V | |
| VCCUVLOf | VCC under voltage lockout voltage hysteresis | 6.5 | 6.8 | 7.1 | V | |
| VCCHold_r | Jfet stop voltage during startup programming phase | 7.9 | 8.2 | 8.5 | V | |
| VCCHold_f | Jfet start voltage during startup programming phase | 7.65 | 7.9 | 8.15 | V | |
| VCCShunt | VCC internal clamp voltage | 19 | V | |||
| IVCCClamp | VCC internal clamp current | 15 | mA | |||
| VCC_OV | VCC OVP threshold | 20.5 | V | |||
| SUPPLY CURRENT | ||||||
| ICCSleep | Current drawn from VCC rail during burst off period | 800 | µA | |||
| ICCRun | Current drawn from VCC Pin while gate is switching. Excluding Gate Current | Dead time = 1µs maximum dead time | 8 | mA | ||
| ICCLatchFault | Current drawn from VCC pin in latched fault state(1) | 1 | mA | |||
| REGULATED SUPPLY | ||||||
| V5P | Regulated supply voltage (1) | No load | 4.75 | 5 | 5.25 | V |
| Regulated supply voltage | 10mA load | 4.75 | 5 | 5.25 | V | |
| V5PUVLO | V5P under voltage lock out voltage(1) | 4 | V | |||
| IV5PStartupCurrLimit | Max current that can be drawn on the pin when VCCP< VCCStartSelf (1) | VCCP = 15V | 6 | mA | ||
| IV5PCurrLimit | V5P at IV5P = 15mA | VCCP = 15V | 10.2 | mA | ||
| HIGH VOLTAGE STARTUP | ||||||
| IVCC_Charge_Low | Reduced VCCP charge current from HV Pin | VHV = 20V, VCC = 0V, | 0.23 | 0.44 | 0.65 | mA |
| IVCC_Charge_High | Full VCCP charge current | VHV = 20V, VCC = 4V, | 7.5 | 10 | 13.8 | mA |
| BULK VOLTAGE SENSE | ||||||
| VBLKStartHys | BLK voltage comparator hysteresis(1) | 0.09 | 0.1 | 0.11 | V | |
| VBLKStop | BLK voltage that forces LLC operation to stop | 0.98 | 1 | 1.02 | V | |
| IBLKHys | BLK hysteresis current (Bulk Brown Out Isink) | 5 | µA | |||
| FEEDBACK PIN | ||||||
| RFBInternal | Internal pull down resistor value | 42.5 | 50 | 57.5 | kΩ | |
| IFB | FB internal current source | 136 | 160 | 184 | µA | |
| VFB | FB pin voltage when FB pin sink current is at (IFB - 50µA) | Iopto = 0.37 × IFB | 3.3 | 3.5 | 3.7 | V |
| ΔVFB | FB pin voltage variation when FB pin sink current ranges from (Iopto = 0.37*IFB to Iopto = 0.94*IFB) | 0.6 | V | |||
| ΔVclamp | FB pin voltage variation when FB pin sink current ranges from (Iopto = 0.94*IFB) to (Iopto = 1.06*IFB) | (Iopto = 0.94 × IFB) to (Iopto = 1.06 × IFB) | 0.3 | V | ||
| IFBclamp | Maximum FB internal current source when FB is clamped | 150 | 175 | 200 | μA | |
| f-3dB | Feedback chain -3dB cut off frequency (2) | VFBReplica from 4.5V to 0.5V | 1 | MHz | ||
| VFBOLP | OLP protection(1) | 4.75 | V | |||
| TOLPFault | OLP protection time (1) | 100 | ms | |||
| RESONANT CURRENT SENSE | ||||||
| VISNS_OCP | OCP threshold during steady state | 3.4 | 3.5 | 3.6 | V | |
| VISNS_OCPn | OCP negative threshold during steady state | -3.6 | -3.5 | -3.4 | V | |
| VISNS_OCP_SS | OCP threshold during soft start | 2.9 | 3 | 3.1 | V | |
| VISNS_OCP_SSn | OCP negative threshold during soft start | -3.1 | -3 | -2.9 | V | |
| nOCP | Number of OCP cycles before OCP fault is tripped (1) | 7 | ||||
| nOCP_SS | Number of OCP cycles before OCP fault is tripped at start-up(2) | 50 | ||||
| VIpolarityHyst | ISNS Polarity comparator hystereses | 40 | mV | |||
| VISNS_ZCS | ZCS comparator +Ve threshold after soft start | 150 | mV | |||
| VISNS_ZCSn | ZCS comparator -Ve threshold, after soft start | -150 | mV | |||
| VISNS_MINCURR_SS | +Ve ISNS threshold during Soft Start | 50 | mV | |||
| VISNS_MINCURR_SSn | -Ve ISNS threshold during Soft Start | -50 | mV | |||
| tleb | Leading edge blanking for ZCS and OCP comparators(1) | 298 | ns | |||
| TZCSFault | Fault detected when ZCS event persists for the indicated time(2) | ZCS Event persists | 10 | ms | ||
| GATE DRIVER | ||||||
| VLOL | LO output low voltage | Isink = 20mA | 0.12 | V | ||
| VRVCC - VLOH | LO output high voltage | Isource = 20mA | 0.3 | V | ||
| VHOL - VHS | HO output low voltage | Isink = 20mA | 0.12 | V | ||
| VHB - VHOH | HO output high voltage | Isource = 20mA | 0.35 | V | ||
| VHB-HSUVLOFall | High side gate driver UVLO falling threshold | 6.4 | 7.25 | 8 | V | |
| VHB-HSUVLOHys | High side gate driver UVLO threshold hysteresis | 0.78 | 0.9 | 1.05 | V | |
| Isource_pk_HO | HO peak source current (2) | At VCCP = 12V | -0.6 | A | ||
| Isource_pk_LO | LO peak source current (2) | At VCCP = 12V | -0.6 | A | ||
| Isink_pk_HO | HO peak sink current (2) | At VCCP = 12V | 1.2 | A | ||
| Isink_pk_LO | LO peak sink current (2) | At VCCP = 12V | 1.2 | A | ||
| BOOTSTRAP | ||||||
| IBOOT_QUIESCENT | (HB - HS) quiescent current | HB - HS = 12V | 60 | 70 | µA | |
| IBOOT_LEAK | HB to GND leakage current | VHB = 600V | 0.045 | 20 | µA | |
| tChargeBoot | Length of charge boot state(1) | 230 | 265 | 300 | µs | |
| SOFT START | ||||||
| SSRamp | Soft Start Ramp time(1) | 25 | ms | |||
| OVP/OTP | ||||||
| Vclamp_otp1 | Clamp Voltage at 0mA(1) | At 0mA current flowing through the clamp | 1.35 | 1.5 | 1.65 | V |
| Vclamp_otp2 | Clamp Voltage at 1mA(1) | At 1mA current flowing through the clamp | 2.9 | 3.5 | 4.1 | V |
| IOTP | Current source on the BW/OTP pin | 100 | uA | |||
| VOVPpos | Output voltage OVP - threshold rising | 3.5 | V | |||
| VOTPNeg | OTP - threshold falling | 0.8 | V | |||
| OTPCompHys | OTP comparator hysteresis | 60 | 90 | 130 | mV | |
| OVPCompHys | OVP comparator hysteresis | 60 | 100 | 145 | mV | |
| OTPBlankingstartup | OTP blanking time at startup | 50 | ms | |||
| TOTPFault | OTP fault detection time | 330 | us | |||
| TOVPFault | OVP fault detection time(2) | 40 | us | |||
| TSET | ||||||
| ITSETPrgm | TSET pin sourcing current for programming | 10 | uA | |||
| LL | ||||||
| ILLPrgm | LL pin sourcing current for Burst mode transition threshold programming(2) | 10 | uA | |||
| tLLPrgm | Burst mode transition threshold programming time(2) | 2 | ms | |||
| ADAPTIVE DEADTIME | ||||||
| dVHS/dt | Detectable slew rate (falling slope) (2) | 0.1 | 200 | V/ns | ||
| FAULT RECOVERY | ||||||
| tPauseTimeOut | Paused timer (1) | 1 | s | |||
| THERMAL SHUTDOWN | ||||||
| TJ_r | Thermal shutdown temperature (1) | Temperature rising | 125 | 150 | °C | |
| TJ_H | Thermal shutdown hysteresis (1) | 20 | °C | |||