SLUSG21A May 2025 – September 2025 UCC25661
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tr(LO) | Rise time | 10% to 90%, 1 nF load | 30 | 60 | ns | |
| tf(LO) | Fall time | 10% to 90%, 1 nF load | 20 | 30 | ns | |
| tr(HO) | Rise time | 10% to 90%, 1 nF load | 30 | 60 | ns | |
| tf(HO) | Fall time | 10% to 90%, 1 nF load | 15 | 50 | ns | |
| tDT(min) | Minimum dead time (1) | 60 | ns | |||
| tDT(max) | Maximum dead time (dead time fault) (1) | ZCS threshold is NOT detected | 1.2 | µs | ||
| tDT(max_ZCS) | Maximum dead time (dead time fault) (1) | ZCS threshold is detected | 1.31 | µs | ||
| tON(min) | Minimum gate on time | 300 | ns | |||
| tON(max) | Maximum gate on time | 11.9 | µs | |||
| tIpol(ZCS) | Blanking time after which the IPOL signal can be used to terminate DT | ZCS threshold is detected | 595 | ns | ||