SLVSHI9A March 2025 – September 2025 TPS7H5020-SEP , TPS7H5020-SP
PRODMIX
In the flyback topology, the maximum voltage that can be applied at the drain of the FET is calculated according to Equation 55.
At a minimum, a 60V rated FET is needed for the application. Practically, a FET with a higher voltage rating needs to be selected to allow for transient spikes and ringing. Furthermore, the current rating of the FET needs to be higher than the primary currents that were calculated in Transformer Design. The selected GaN device has a voltage rating of 200V, with a 22A current rating.