SLVSHI9A March 2025 – September 2025 TPS7H5020-SEP , TPS7H5020-SP
PRODMIX
The TPS7H5020 controller has a nominal 100% maximum duty cycle. In this controller, the output is capable of 100% duty cycle, but users are advised to impose a maximum duty cycle based on the controller minimum off-time as described in Minimum On-Time and Off-Time.
The TPS7H5021 controller has a nominal 50% maximum duty cycle. Refer to Specifications for the specifications related to this duty cycle limit. Note that if the external synchronization oscillator mode is used with this device, users are advised to provide an external clock with a precise 50% duty cycle to make sure that the device specifications are met. Using an external clock with a duty cycle beyond the advised range can result in an under-performing maximum duty cycle limit. Refer to External Synchronization with TPS7H5021 for additional details.
| DEVICE | MAXIMUM DUTY CYCLE (NOMINAL) |
|---|---|
| TPS7H5020 | 100% |
| TPS7H5021 | 50% |