SLVSHI9A March 2025 – September 2025 TPS7H5020-SEP , TPS7H5020-SP
PRODMIX
The output voltage of the power converter is set by using a resistor divider from VOUT of the converter to the VSENSE pin. The output voltage must be divided down to nominal voltage reference of 0.6V. Equation 7 can be used to select RBOTTOM.
where:
The recommendation is to use low tolerance resistors (1% or less) for RBOTTOM and RTOP for improved output voltage setpoint accuracy.