SLVSHI9A March   2025  – September 2025 TPS7H5020-SEP , TPS7H5020-SP

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Quality Conformance Inspection
    7. 6.7 Typical Characteristics
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1  Input Voltage (VIN) and VLDO
      2. 7.3.2  Driver Input Voltage (PVIN)
      3. 7.3.3  Start-Up
      4. 7.3.4  Enable and Undervoltage Lockout (UVLO)
      5. 7.3.5  Voltage Reference
      6. 7.3.6  Error Amplifier
      7. 7.3.7  Output Voltage Programming
      8. 7.3.8  Soft Start (SS)
      9. 7.3.9  Switching Frequency and External Synchronization
        1. 7.3.9.1 Internal Oscillator Mode
        2. 7.3.9.2 External Synchronization Mode
          1. 7.3.9.2.1 External Synchronization with TPS7H5021
      10. 7.3.10 Duty Cycle Limit
      11. 7.3.11 Minimum On-Time and Off-Time
      12. 7.3.12 Pulse Skipping
      13. 7.3.13 Leading Edge Blank Time
      14. 7.3.14 Current Sense and PWM Generation (CS_ILIM)
      15. 7.3.15 Gate Driver Output
      16. 7.3.16 Unpowered Voltage Clamp
      17. 7.3.17 Sourcing Driver Return (OUTH_REF)
      18. 7.3.18 Slope Compensation (RSC)
      19. 7.3.19 Frequency Compensation
      20. 7.3.20 Thermal Shutdown
    4. 7.4 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1  Switching Frequency
        2. 8.2.2.2  Output Voltage Programming Resistor Selection
        3. 8.2.2.3  Driver PVIN Configuration
        4. 8.2.2.4  Soft-Start Capacitor Selection
        5. 8.2.2.5  Transformer Design
        6. 8.2.2.6  Primary Power Switch Selection
        7. 8.2.2.7  Output Diode Selection
        8. 8.2.2.8  RCD Clamp
        9. 8.2.2.9  Output Capacitance Selection
        10. 8.2.2.10 Current Sense Resistor
        11. 8.2.2.11 Frequency Compensation Component Selection
      3. 8.2.3 Application Curves
      4. 8.2.4 Boost Converter
      5. 8.2.5 Feedback Isolation Using ISOS510
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Unpowered Voltage Clamp

The TPS7H502x includes a voltage clamp on the gate driver output. This clamp is active only when VIN is less than approximately 2V. With low voltage on VIN, the internal OUTL driver is not adequately powered and thus is incapable of actively pulling the driver output low. This potentially leaves the driver output in a high-impedance state, and the unpowered voltage clamp was added to mitigate this issue. This unpowered clamp is only operational while the controller is disabled.

The bus voltage VBUS of the converter can begin to rise while the controller input VIN is low. Without a sufficiently low impedance between OUTL and PGND, the slew rate (dV/dt) of the bus voltage can cause an unintentional turn-on of the FET through the gate-drain capacitance CGD. The induced current through CGD can charge the gate-source capacitance CGS above the gate-source threshold of the FET, enabling undesired current flow from VBUS to PGND. The unpowered voltage clamp limits the voltage at the gate of the FET until such time as the driver has sufficient voltage and the controller is enabled. The voltage clamp values can be viewed in the Specifications table. After the controller is enabled, the voltage clamp is deactivated and does not interfere with the normal operation of the controller and driver. Note that the criteria for deactivating the clamp are the same as those required for start-up of the device, as outlined in Start-Up. An external pull-down resistor can be used between OUT to PGND as a supplement to the unpowered voltage clamp to further mitigate issues related to unintentional turn-on. A pull-down resistor in the range of 10kΩ to 50kΩ is recommended, if used. Note that the addition of the external resistor slightly increases the quiescent and operating currents for the device, with a smaller resistor causing a larger increase in these currents.

TPS7H5020-SEP TPS7H5020-SP TPS7H5021-SEP TPS7H5021-SP Unpowered Voltage Clamp Figure 7-10 Unpowered Voltage Clamp