SLVSHI9A March 2025 – September 2025 TPS7H5020-SEP , TPS7H5020-SP
PRODMIX
The TPS7H502x-SP controllers are designed to operate from an input voltage supply range between 4.5V and 14V. The input voltage supply for the controller should be well regulated and properly bypassed for best electrical performance. A minimum input bypass capacitor of 0.1µF is required from VIN to GND, but additional capacitance can be used to help improve the noise and radiation performance of the controller. It is recommended to use ceramic capacitors (X7R or better) for bypassing, and these capacitors should be placed as close as possible to the controller with a low impedance path to GND. Additional bulk capacitors should be used if the input supply is more than a few inches from TPS7H502x-SP controller.
The PVIN supply also is designed to operate from an input supply range between 4.5V and 14V. PVIN can be tied to VIN, tied to VLDO, or connected to another user generated voltage rail. A minimum bypass capacitor of 1μF is recommended here. In instances, where PVIN is tied to VLDO, the total bypass capacitance must not exceed 4.7μF.