SLVSHI9A March 2025 – September 2025 TPS7H5020-SEP , TPS7H5020-SP
PRODMIX
The TPS7H502x controller uses a transconductance error amplifier. The error amplifier compares the VSENSE pin voltage to the lower of the SS pin voltage or the internal 0.6V voltage reference. The transconductance of the error amplifier is 1500µA/V during normal operation. The frequency compensation network is connected between COMP pin and AGND. The error amplifier DC gain is typically 14,500V/V.