SLVSHJ7A February 2025 – September 2025 DRV8163-Q1
PRODUCTION DATA
This state occurs when nSLEEP pin is asserted low for a time > tSLEEP or voltage on the VDD pin is < VDDPOR_FALL.
This is the deep sleep low power (ISLEEP) state of the device where all functions except a wake-up command are not serviced. The drivers are in Hi-Z. The internal power supply rails (5 V and others) are powered off. nFAULT pin is de-asserted in this state. The device can enter this state from either the STANDBY or the ACTIVE state.