SLVSHJ7A February 2025 – September 2025 DRV8163-Q1
PRODUCTION DATA
This is a special communication signal from the controller to the device through the nSLEEP pin available only for the HW variant. This is used to -
| Case # | Window Start Time | Window End Time | Command Interpretation | |
|---|---|---|---|---|
| Clear Fault | Sleep | |||
| 1 | 0 | tRESET min | No | No |
| 2 | tRESET min | tRESET max | Indeterminate | No |
| 3 | tRESET max | tSLEEP min | Yes | No |
| 4 | tSLEEP min | tSLEEP max | Yes | Indeterminate |
| 5 | tSLEEP max | No limit | Yes | Yes |