SLVSHJ7A February 2025 – September 2025 DRV8163-Q1
PRODUCTION DATA
For the SPI variant, S_DIAG is a 2-bit setting in the CONFIG2 register. Depending on the mode, the configurations are summarized in the table below.
| S_DIAG bits | STANDBY state | ACTIVE state | ||
|---|---|---|---|---|
| Off-state diagnostics | On-state diagnostics | IPROPI / ITRIP | Comment | |
| 00b | Disabled | Disabled | Available | Use for low-side load |
| 01b | Enabled(1) | Disabled | Available | |
| 10b | Disabled | Available | Disabled | Use for high-side load |
| 11b | Enabled(1) | Available | Disabled | |
In the SPI variant of the device, the settings can be changed anytime when SPI communication is available by writing to the S_DIAG bits. This change is immediately reflected.