SLVSHJ7A February 2025 – September 2025 DRV8163-Q1
PRODUCTION DATA
Multiple devices can be connected to the controller with and without the daisy chain. For connecting a 'n' number of devices to a controller without using a daisy chain, 'n' number of I/O resources from controller has to utilized for nSCS pins as shown in Figure 7-9. Whereas, if the daisy chain configuration is used, then a single nSCS line can be used for connecting multiple devices, as shown in Figure 7-10.
Figure 7-9 SPI Operation Without Daisy Chain
Figure 7-10 SPI Operation With Daisy Chain