SLVSHJ7A February 2025 – September 2025 DRV8163-Q1
PRODUCTION DATA
The device is fully functional in this state with the drivers controlled by other inputs as described in prior sections. All protection features are fully functional with fault signaling on nFAULT pin. SPI communication is available.The device can transition into this state only from the STANDBY state.