SLVSHJ7A February 2025 – September 2025 DRV8163-Q1
PRODUCTION DATA
The DRV8163-Q1 can be used in a variety of applications that require either a half-bridge or H-bridge power stage configuration. Common application examples include brushed DC motors, solenoids, and actuators. The device can also be utilized to drive many common passive loads such as LEDs, resistive elements, relays, etc.