SLVSHJ7A February 2025 – September 2025 DRV8163-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| POWER SUPPLIES (VM, VDD) | ||||||
| IVDD | VDD current in ACTIVE state | Die temperature readout disabled | 2 | 3.5 | mA | |
| IVMS | VM current in STANDBY state | VVM = 48 V, Drivers Hi-Z, Die temperature readout disabled | 1 | 1.8 | mA | |
| IVMQ | VM current in SLEEP state | VVM = 48 V, VnSLEEP = 0 V or VVDD < PORVDD_FALL | 7 | 30 | µA | |
| tRESET | RESET pulse filter time | Reset signal on nSLEEP, HW variant | 5 | 35 | µs | |
| tSLEEP | Sleep command filter time | Sleep signal on nSLEEP, HW variant | 40 | 120 | µs | |
| tSLEEP_SPI | Sleep command filter time | Sleep signal on nSLEEP, SPI variant | 5 | 20 | µs | |
| tCOM | Time for communication to be available after wake-up or power-up through VM or VDD pin | Wake-up signal on nSLEEP pin or power cycle (VVM > VMPOR_RISE or VVDD > VDDPOR_RISE) | 0.2 | ms | ||
| tREADY | Time for driver ready to be driven after wake-up through nSLEEP or power-up through VM or VDD | Wake-up signal on nSLEEP pin or power cycle (VVM > VMPOR_RISE or VVDD > VDDPOR_RISE) | 1.2 | ms | ||
| CONTROLLER (nSLEEP, DRVOFF, EN/IN1, PH/IN2, IN) and SPI INPUTS (SDI, nSCS, SCLK) | ||||||
| VIL | Input logic low voltage | All pins | 0 | 0.6 | V | |
| VIH | Input logic high voltage | All pins | 1.5 | 5.5 | V | |
| VHYS | Input hysteresis | All pins except nSLEEP | 0.1 | V | ||
| VHYS_nSLEEP | Input hysteresis on nSLEEP pin | 0.15 | V | |||
| RPU | Internal pull-up resistance on DRVOFF and nSCS | Measured at min VIH level | 150 | 450 | kΩ | |
| RPD | Input pull-down resistance on IN, SDI, SCLK | Measured at max VIL level | 150 | 450 | kΩ | |
| RPD_nSLEEP | Input pull-down resistance on nSLEEP to GND | Measured at max VIL level | 160 | 400 | kΩ | |
| TRI-LEVEL INPUT (MODE) | ||||||
| RLVL1 | Level 1 | Connect to GND | 10 | Ω | ||
| RLVL2 | Level 2 | +/- 10% resistor to GND | 8 | 16 | 24 | kΩ |
| RLVL3 | Level 3 | Hi-Z (no connect) | 249 | kΩ | ||
| Quad-level Input (SR) | ||||||
| RLVL1 | Level 1 | Connect to GND | 10 | Ω | ||
| RLVL2 | Level 2 | +/-10% resistor GND | 8 | 16 | 24 | kΩ |
| RLVL3 | Level 3 | +/-10% resistor GND | 45 | 75 | 110 | kΩ |
| RLVL4 | Level 4 | Hi-Z (no connect) | 249 | kΩ | ||
| 6 LEVEL INPUT (ITRIP, DIAG) | ||||||
| RLVL1 | Level 1 | Connect to GND | 10 | Ω | ||
| RLVL2 | Level 2 | +/- 10% resistors | 8 | 9 | 10 | kΩ |
| RLVL3 | Level 3 | +/- 10% resistors | 22 | 24 | 26 | kΩ |
| RLVL4 | Level 4 | +/- 10% resistors | 45 | 48 | 51 | kΩ |
| RLVL5 | Level 5 | +/- 10% resistors | 90 | 100 | 110 | kΩ |
| RLVL6 | Level 6 | Hi-Z (no connect) | 249 | kΩ | ||
| PUSH-PULL and Control Outputs (SDO, nFAULT) | ||||||
| VOL_SDO | SDO Output logic-low voltage | 0.5 mA sink | 0.1 | 0.2 | V | |
| VOH_SDO | SDO Output logic-high voltage | 0.5 mA source, VVDD = 5 V | 4.7 | 4.9 | V | |
| ISDO | SDO Leakage Current | VVM > 6 V | -2 | 2 | µA | |
| VOL | nFAULT Output logic-low voltage | IO = 5 mA | 0.3 | V | ||
| IOH | nFAULT Output logic-high leakage | -1 | 1 | µA | ||
| DRIVER OUTPUT (OUTx) | ||||||
| RHS_DS(on) | High-side MOSFET on resistance, DRV8163 | IO = -6 A, TJ = 25°C | 21 | 25 | mΩ | |
| RHS_DS(on) | High-side MOSFET on resistance, DRV8163 | IO = -6 A, TJ = 150°C | 35 | 42 | mΩ | |
| RLS_DS(on) | Low-side MOSFET on resistance, DRV8163 | IO = 6 A, TJ = 25°C | 22 | 26 | mΩ | |
| RLS_DS(on) | Low-side MOSFET on resistance, DRV8163 | IO = 6 A, TJ = 150°C | 36 | 43 | mΩ | |
| VSD | Body diode forward voltage | IO = -4 A (8263), -6A (8163) | 0.4 | 0.8 | 1.2 | V |
| IHIZ_SLP | OUTx leakage current to GND in SLEEP state | V(OUTx) = VM = 48 V, per OUT pin | 140 | µA | ||
| IHIZ_STBY | OUTx leakage current to GND in Standby state | V(OUTx) = VM = 48 V, per OUT pin | 1 | 21 | mA | |
| SRLS | Output voltage rise slew rate, 10% - 90%, VVM = 48 V | SR = 00b or LVL1, high-side recirculation | 146 | 192 | 237 | V/µs |
| SRLS | Output voltage fall slew rate, 90% - 10%, VVM = 48 V | SR = 00b or LVL1, high-side recirculation | 130 | 160 | 204 | V/µs |
| SRLS | Output voltage rise slew rate, 10% - 90%, VVM = 48 V | SR = 01b or LVL2, high-side recirculation | 73 | 99 | 124 | V/µs |
| SRLS | Output voltage fall slew rate, 90% - 10%, VVM = 48 V | SR = 01b or LVL2, high-side recirculation | 67 | 83 | 107 | V/µs |
| SRLS | Output voltage rise slew rate, 10% - 90%, VVM = 48 V | SR = 10b or LVL3, high-side recirculation | 32 | 46 | 60 | V/µs |
| SRLS | Output voltage fall slew rate, 90% - 10%, VVM = 48 V | SR = 10b or LVL3, high-side recirculation | 26 | 38 | 52 | V/µs |
| SRLS | Output voltage rise slew rate, 10% - 90%, VVM = 48 V | SR = 11b or LVL4, high-side recirculation | 11 | 18 | 25 | V/µs |
| SRLS | Output voltage fall slew rate, 90% - 10%, VVM = 48 V | SR = 11b or LVL4, high-side recirculation | 8 | 14.5 | 21.5 | V/µs |
| tPD_LSOFF | Propagation delay during output voltage rise | SR = 00b or 01b or LVL1 or LVL2, high-side recirculation | 0.3 | µs | ||
| tPD_LSOFF | Propagation delay during output voltage rise | SR = 10b or 11b or LVL3 or LVL4, high-side recirculation | 0.5 | µs | ||
| tPD_LSON | Propagation delay during output voltage fall | SR = 00b or 01b or LVL1 or LVL2, high-side recirculation | 0.26 | µs | ||
| tPD_LSON | Propagation delay during output voltage fall | SR = 10b or 11b or LVL3 or LVL4, high-side recirculation | 0.33 | µs | ||
| tDEAD_LSOFF | Dead time during output voltage rise | SR = 00b or 01b or LVL1 or LVL2, high-side recirculation | 0.95 | µs | ||
| tDEAD_LSOFF | Dead time during output voltage rise | SR = 10b or LVL3, high-side recirculation | 0.83 | µs | ||
| tDEAD_LSOFF | Dead time during output voltage rise | SR = 11b or LVL4, high-side recirculation | 1.06 | µs | ||
| tDEAD_LSON | Dead time during output voltage fall | SR = 00b or 01b or LVL1 or LVL2, high-side recirculation | 0.5 | µs | ||
| tDEAD_LSON | Dead time during output voltage fall | SR = 10b or LVL3, high-side recirculation | 0.53 | µs | ||
| tDEAD_LSON | Dead time during output voltage fall | SR = 11b or LVL4, high-side recirculation | 0.62 | µs | ||
| SRHS | Output voltage rise slew rate, 10% - 90%, VVM = 48 V | SR = 00b or LVL1, low-side recirculation | 89 | 130 | 185 | V/µs |
| SRHS | Output voltage fall slew rate, 90% - 10%, VVM = 48 V | SR = 00b or LVL1, low-side recirculation | 140 | 180 | 230 | V/µs |
| SRHS | Output voltage rise slew rate, 10% - 90%, VVM = 48 V | SR = 01b or LVL2, low-side recirculation | 50 | 71 | 98 | V/µs |
| SRHS | Output voltage fall slew rate, 90% - 10%, VVM = 48 V | SR = 01b or LVL2, low-side recirculation | 70 | 94 | 122 | V/µs |
| SRHS | Output voltage rise slew rate, 10% - 90%, VVM = 48 V | SR = 10b or LVL3, low-side recirculation | 23 | 33 | 47 | V/µs |
| SRHS | Output voltage fall slew rate, 90% - 10%, VVM = 48 V | SR = 10b or LVL3, low-side recirculation | 31 | 45 | 59 | V/µs |
| SRHS | Output voltage rise slew rate, 10% - 90%, VVM = 48 V | SR = 11b (SPI only), low-side recirculation | 7 | 13 | 21 | V/µs |
| SRHS | Output voltage fall slew rate, 90% - 10%, VVM = 48 V | SR = 11b (SPI only), low-side recirculation | 13 | 19 | 26 | V/µs |
| tPD_HSON | Propagation delay during output voltage rise | SR = 00b or 01b or LVL1 or LVL2, low-side recirculation | 0.35 | µs | ||
| tPD_HSON | Propagation delay during output voltage rise | SR = 10b or 11b or LVL3 or LVL4, low-side recirculation | 0.68 | µs | ||
| tPD_HSOFF | Propagation delay during output voltage fall | SR = 00b or 01b or LVL1 or LVL2, low-side recirculation | 0.27 | µs | ||
| tPD_HSOFF | Propagation delay during output voltage fall | SR = 10b or LVL3, low-side recirculation | 0.33 | µs | ||
| tPD_HSOFF | Propagation delay during output voltage fall | SR = 11b or LVL4, low-side recirculation | 0.38 | µs | ||
| tDEAD_HSON | Dead time during output voltage rise |
SR = 00b or LVL1, low-side recirculation | 0.46 | µs | ||
| tDEAD_HSON | Dead time during output voltage rise |
SR = 01b or LVL2, low-side recirculation | 0.52 | µs | ||
| tDEAD_HSON | Dead time during output voltage rise |
SR = 10b or LVL3, low-side recirculation | 0.60 | µs | ||
| tDEAD_HSON | Dead time during output voltage rise |
SR = 11b or LVL4, low-side recirculation | 0.60 | µs | ||
| tDEAD_HSOFF | Dead time during output voltage fall | All SRs, low-side recirculation | 0.1 | µs | ||
| tBLANK | Current regulation blanking time (Valid for only for LS recirculation) | TBLK = 0b. Only choice for HW. | 2.4 | µs | ||
| tBLANK | Current regulation blanking time (Valid for only for LS recirculation) | TBLK = 1b | 3.4 | µs | ||
| CURRENT SENSE AND REGULATION (IPROPI, VREF) | ||||||
| AIPROPI | Current mirror gain | 202 | µA/A | |||
| AERR | Current mirror scaling error | IOUT > 2 A | -4 | 4 | % | |
| AERR | Current mirror scaling error | 0.5 A < IOUT ≤ 2 A | –10 | 10 | % | |
| AERR | Current mirror scaling error | 0.2 A < IOUT ≤ 0.5 A | –25 | 25 | % | |
| AERR_M | Current matching between the two half-bridges | IOUT > 2 A | –3 | 3 | % | |
| VIPROPI_LIM | Internal clamping voltage on IPROPI | 3.4 | 5.5 | V | ||
| VITRIP_LVL | Voltage limit on VIPROPI to trigger TOFF cycle for ITRIP regulation | S_ITRIP = 001b or LVL2 | 1.08 | 1.2 | 1.3 | V |
| VITRIP_LVL | Voltage limit on VIPROPI to trigger TOFF cycle for ITRIP regulation | S_ITRIP = 010b (SPI only) | 1.31 | 1.44 | 1.55 | V |
| VITRIP_LVL | Voltage limit on VIPROPI to trigger TOFF cycle for ITRIP regulation | S_ITRIP = 011b (SPI only) | 1.53 | 1.67 | 1.81 | V |
| VITRIP_LVL | Voltage limit on VIPROPI to trigger TOFF cycle for ITRIP regulation | S_ITRIP = 100b or LVL3 | 1.83 | 2 | 2.16 | V |
| VITRIP_LVL | Voltage limit on VIPROPI to trigger TOFF cycle for ITRIP regulation | S_ITRIP = 101b or LVL4 | 2.14 | 2.34 | 2.52 | V |
| VITRIP_LVL | Voltage limit on VIPROPI to trigger TOFF cycle for ITRIP regulation | S_ITRIP = 110b or LVL5 | 2.44 | 2.67 | 2.88 | V |
| VITRIP_LVL | Voltage limit on VIPROPI to trigger TOFF cycle for ITRIP regulation | S_ITRIP = 111b or LVL6 | 2.74 | 3 | 3.24 | V |
| tOFF | ITRIP regulation off-time | TOFF = 00b | 9 | 20 | 35 | µs |
| tOFF | ITRIP regulation off-time | TOFF = 01b. Only choice for HW. | 15 | 30 | 45 | µs |
| tOFF | ITRIP regulation off-time | TOFF = 10b | 20 | 40 | 60 | µs |
| tOFF | ITRIP regulation off-time | TOFF = 11b | 25 | 50 | 70 | µs |
| PROTECTION CIRCUITS | ||||||
| VVMOV | VM over voltage threshold while rising | OVSEL = 0b (SPI only) | 59.5 | 64.5 | V | |
| VVMOV_HYS | VM over voltage hysteresis |
0.7 | V | |||
| tVMOV | VM over voltage deglitch time |
4 | 12 | 19 | µs | |
| VVMUV | VM Under Voltage | VM falling | 4.1 | 4.25 | 4.4 | V |
| VVMUV | VM Under Voltage | VM rising | 4.15 | 4.3 | 4.45 | V |
| VVMUV_HYS | VM UV hysteresis | Rising to falling threshold | 0.065 | V | ||
| tVMUV | VM UV deglitch time | 3 | 12 | 20 | µs | |
| VPOR_FALL | VDD voltage at which device goes into POR |
2.7 | V | |||
| VPOR_RISE | VDD voltage at which device comes out of POR |
2.8 | V | |||
| IOCP | Overcurrent protection threshold, DRV8163 | OCP_SEL = 11b, only choice for HW | 56 | 94 | A | |
| IOCP | Overcurrent protection threshold, DRV8163 | OCP_SEL = 10b | 44 | 75 | A | |
| IOCP | Overcurrent protection threshold, DRV8163 | OCP_SEL = 01b | 29 | 52 | A | |
| IOCP | Overcurrent protection threshold, DRV8163 | OCP_SEL = 00b | 15 | 29.5 | A | |
| tOCP | Overcurrent protection deglitch time | TOCP = 0b | 0.5 | 1 | 1.65 | µs |
| tOCP | Overcurrent protection deglitch time | TOCP = 1b, only choice for HW | 0.6 | 2 | 3.5 | µs |
| tRETRY | Overcurrent protection retry time | Fault reaction set to RETRY | 2.6 | 5 | 6.7 | ms |
| tCLEAR | Fault free operation time to auto-clear from over current event | Fault reaction set to RETRY | 70 | 140 | µs | |
| TTSD | Thermal shutdown temperature | Die temperature TJ | 155 | 170 | 185 | °C |
| THYS | Thermal shutdown hysteresis | Die temperature TJ | 20 | °C | ||
| tTSD | Thermal shutdown deglitch time | 7 | 12 | 18 | µs | |
| tCLEAR_TSD | Fault free operation time to auto-clear from over temperature event | Fault reaction set to RETRY | 3.6 | 5 | 6.4 | ms |
| TOTW | Over temperature warning threshold | Die temperature TJ, OTW_SEL = 0b | 125 | 140 | 155 | °C |
| TOTW | Over temperature warning threshold | Die temperature TJ, OTW_SEL = 1b | 105 | 120 | 135 | °C |
| THYS_OTW | Over temperature warning hysteresis | Die temperature TJ | 20 | °C | ||
| tOTW | Over temperature warning deglitch time | 7 | 12 | 18 | µs | |
| TDIE | Die temperature measurement range | Die temperature TJ | -40 | 185 | °C | |
| IIPROPI_DIE | IPROPI current range for die temperature measurement | 0.5 | 1.5 | mA | ||
| TDIE_ACC | Die temperature measurement accuracy | Error relative to ideal IPROPI current | -10 | 10 | % | |
| ROPEN_LS_High | Output resistance range detected as open | OUTx-GND resistance, low side load | 1 | ∞ | kΩ | |
| ROPEN_LS_X | Output resistance range with indeterminate detection (may be detected as either state) | OUTx-GND resistance, low side load | 0.4 | 1 | kΩ | |
| ROPEN_LS_Low | Output resistance range detected as normal | OUTx-GND resistance, low side load | 0 | 0.4 | kΩ | |
| ROPEN_HS_High | Output resistance range detected as open | OUTx-VM resistance, high side load, VVM = 48 V | 13 | ∞ | kΩ | |
| ROPEN_HS_X | Output resistance range with indeterminate detection (may be detected as either state) | OUTx-VM resistance, high side load, VVM = 48 V | 6.5 | 13 | kΩ | |
| ROPEN_HS_Low | Output resistance range detected as normal | OUTx-VM resistance, high side load, VVM = 48 V | 0 | 6.5 | kΩ | |
| VOLP_REFH | OLP Comparator Reference High | 2.7 | V | |||
| VOLP_REFL | OLP Comparator Reference Low | 2.2 | V | |||
| ROLP_PU | Internal pull-up resistance on OUT to internal 5V during OLP | VOUTx = VOLP_REFH + 0.1 V | 0.5 | kΩ | ||
| ROLP_PD | Internal pull-down resistance on OUT to GND during OLP | VOUTx = VOLP_REFL - 0.1 V | 0.5 | kΩ | ||
| IPD_OLA | Internal sink current on OUTx to GND during dead-time in high-side recirculation, 220 V/us slew rate | 10 | 24 | mA | ||
| IPD_OLA | Internal sink current on OUTx to GND during dead-time in high-side recirculation, 110V/us slew rate | 5 | 12 | mA | ||
| IPD_OLA | Internal sink current on OUTx to GND during dead-time in high-side recirculation, 50V/us slew rate | 2.3 | 6 | mA | ||
| IPD_OLA | Internal sink current on OUTx to GND during dead-time in high-side recirculation, 20V/us slew rate | 0.8 | 2.6 | mA | ||
| VOLA_REF | Comparator Reference with respect to VM used for OLA | 0.28 | V | |||