SLVSHJ7A February 2025 – September 2025 DRV8163-Q1
PRODUCTION DATA
The device is in this state when nSLEEP pin is asserted high, the voltage on the VDD pin is > VDDPOR_RISE and DRVOFF = logic-high . In this state, the device is powered up (ISTANDBY), with the driver Hi-Z and nFAULT de-asserted. The device is ready to transition to ACTIVE state or SLEEP state when commanded so. Off-state diagnostics (OLP), if enabled, are done in this state.