SLVSHX5A July 2025 – December 2025 TPS2HC08-Q1
PRODUCTION DATA
The table below shows some data for bulb load charging across device family at VBB = 13.5V, TA = -40°C. Only single channel is enabled for TPS2HC08-Q1 and TPS2HC16-Q1 devices.
| PART NUMBER | ILIM | BULB LOAD | CHARGING TIME | THERMAL SHUTDOWN TRIGGERED |
|---|---|---|---|---|
| TPS2HC08-Q1 | GND | 35W | 4.5ms | Yes |
| TPS2HC16-Q1 | GND | 27W | 40ms | Yes |
| TPS1HC08-Q1 | GND | 35W | 4.5ms | Yes |
| TPS1HC04-Q1 | GND | 60W | 3.2ms | No |
| GND | 100W | 6ms | Yes | |
| TPS1HC03-Q1 | GND | 4 x 27W (with long cable harness length) | 25ms | Yes |
| GND | 2 x 27W | 1ms | Yes | |
| GND | 35W | 2ms | No |