SLVSHX5A July 2025 – December 2025 TPS2HC08-Q1
PRODUCTION DATA
In active state with ENx high, the global FLT pin is used to monitor the global fault condition among the two channels regardless of DIAG_EN status. In case of off state diagnostics with ENx low, global FLT pin monitors the global fault condition among the two channels when DIAG_EN is high. When a fault condition occurs on any channel, the FLT pin is pulled down to GND. A 3.3V or 5V external pullup is required to match the supply level of the microcontroller.
After the FLT report, the microcontroller can check and identify the channel in fault status by the multiplexed current sensing. The SNS pin also works as a fault report by giving ISNSFH current output when DIAG_EN is high.