SLVSHX5A July 2025 – December 2025 TPS2HC08-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SNS TIMING - CURRENT SENSE | ||||||
| tSNSION1 | Settling time from rising edge of DIAG_EN | VDIAG_EN = 0V to 5V, IOUTx = 1A | 20 | µs | ||
| VDIAG_EN = 0V to 5V, IOUTx = 50mA | 20 | µs | ||||
| tSNSION2 | Settling time from rising edge of EN and DIAG_EN, 50% of VDIAG_EN, VEN to 90% of ISNS | VEN = VDIAG_EN = 0V to 5V, IOUTx = 1A | 170 | µs | ||
| VEN = VDIAG_EN = 0V to 5V, IOUTx = 50mA | 170 | |||||
| tSNSION3 | Settling time from rising edge of EN with DIAG_EN = 5V, 50% of VEN to 90% of ISNS | VENx = 0V to 5V, VDIAG_EN = 5V, IOUTx = 1A | 110 | µs | ||
| tSNSIOFF | Settling time from falling edge of DIAG_EN, 50% of VDIAG_EN to 5% of ISNS | VENx = 5V, VDIAG_EN = 5V to 0V , IOUTx = 1A | 10 | µs | ||
| tSETTLEH | Settling time from rising edge of load step | IOUTx = 50mA to 1A | 20 | µs | ||
| tSETTLEL | Settling time from falling edge of load step | IOUTx = 1A to 50mA | 20 | µs | ||
| tMUX1 | Settling time from switching from CHx to CHy | VSEL = 0V to 5V, IOUT1 = 50mA, IOUT2 = 1A | 20 | µs | ||
| tMUX2 | Settling time from switching from CHx to CHy with any fault | VEN1 = 5V, VEN2 = 0V, VSEL = 0V to 5V, IOUT1 = 1A, CH2 = ISNSFH | 20 | µs | ||