SLVSHX5A July 2025 – December 2025 TPS2HC08-Q1
PRODUCTION DATA
| PIN | TYPE | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 1 | VOUT1 | Power | Channel 1 output, connect to load. |
| 2 | VBB | Power | Power supply. |
| 3 | ILIM | Output | Adjustable current limit. Connect RLIM to GND to set the current limit. |
| 4 | GND | Power | Ground of device. Connect to resistor-diode ground network to have reverse battery protection. |
| 5 | SEL | Input | Selects the channel to output on the SNS pin. |
| 6 | DIAG_EN | Input | Enable-disable pin for diagnostics, internal pulldown. |
| 7 | EN1 | Input | Input control for channel 1 activation, internal pulldown. |
| 8 | EN2 | Input | Input control for channel 2 activation, internal pulldown. |
| 9 | SNS | Output | Analog current sense output corresponding to load current. Connect RSNS to ground to convert to a voltage. Also shows fault status by going high. |
| 10 | FLT | Output | Open drain global fault output. Referred to FAULT, FLT, or fault pin. |
| 11 | VOUT2 | Power | Channel 2 output, connect to load. |