SLVSHX5A July 2025 – December 2025 TPS2HC08-Q1
PRODUCTION DATA
The table below shows some data for capacitive load charging across device family at VBB = 18V, TA = 125°C. Only single channel is enabled for TPS2HC08-Q1 and TPS2HC16-Q1 devices.
| PART NUMBER | ILIM | CAPACITIVE LOAD | CHARGING TIME | THERMAL SHUTDOWN TRIGGERED |
|---|---|---|---|---|
| TPS2HC08-Q1 | OPEN | 2mF | 23ms | No |
| GND | 1mF | 8ms | Yes | |
| TPS2HC16-Q1 | OPEN | 47uF | 1ms | No |
| GND | 220uF | 5ms | Yes | |
| TPS1HC08-Q1 | OPEN | 220uF | 2.1ms | No |
| GND | 1mF | 8ms | Yes | |
| TPS1HC04-Q1 | OPEN | 680uF | 3.1ms | No |
| GND | 470uF | 2ms | Yes | |
| TPS1HC03-Q1 | OPEN | 680uF | 3.7ms | No |
| OPEN | 1mF | 6ms | Yes |