SLVSHX5A July 2025 – December 2025 TPS2HC08-Q1
PRODUCTION DATA
The TPS2HC08-Q1 offers a high accuracy, adjustable current which enables higher reliability and provides protection to the power supply during a short circuit or power up with large capacitance. An adjustable current limit can also save system costs by reducing PCB traces, connector size, and the capacity of the preceding power stage by setting the current limit at a lower level.
The current limit of the device can be adjusted via an external resistor on the ILIM pin. The value which is set by the ILIM pin is applied to both the channels. The device provides ILIM settings with a thermal regulated current limit which adjusts the current limit level based on the relative temperature of the FET and the controller. This avoids fast heating of the FET and delays the trigger of relative thermal shutdown, which enables the device to charge up large capacitors at startup. With ILIM pin shorted to GND, the device current limit can be configured without thermal regulation where the device limits the current at the set ILIM value. Table 8-2 details the different settings that are possible based on the ILIM pin configuration.
| RLIM VALUE on ILIM pin | TYP ICL = KCL / RLIM | THERMAL REGULATION |
|---|---|---|
| ILIM = GND or RLIM< 20kΩ | Maximum setting of 25A | Disabled |
| RLIM = 20kΩ | 25A | Enabled |
| 20kΩ < RLIM < 66.66 kΩ | ICL = KCL / RLIM | Enabled |
| RLIM = 66.66kΩ | 7.5A | Enabled |
| ILIM = Open or RLIM > 66.66kΩ | Minimum setting of 7.5A | Enabled |
The device also offers a fast-trip circuit breaker function which is used when a short-circuit occurs while a channel is enabled which is also known as a hot-short. Once the ICB threshold is reached, the device quickly turns off the channel to protect the internal MOSFET. Additionally, the device provides a current limit foldback function at higher voltages to help protect the internal power MOSFETs during high VDS events.
The different overcurrent events that can occur in a system are:
A hot-short occurs when a channel is enabled and a short-circuit condition is applied to the output of a channel. Enabling in to short occurs when there is already a short on the output of the MOSFET and the channel is enabled into the short-circuit condition. Current overload or also known as slow creep can occur if there is a slow rising overcurrent event at the output.
The next sections describe how the current limiting with thermal regulation and without thermal regulation work along with the circuit breaker and thermal shutdown functions to help protect against the various overcurrent conditions that can occur.