SLYY204D January   2021  – May 2026 AMC1300 , AMC1302 , AMC1302-Q1 , AMC1305M25-Q1 , AMC1311 , AMC1311-Q1 , AMC131M03-Q1 , AMC1336 , AMC1336-Q1 , AMC1350 , AMC1411 , AMC3301 , AMC3301-Q1 , AMC3330 , AMC3330-Q1 , AMC3336 , AMC3336-Q1 , ISOW1044 , ISOW1050 , ISOW1412 , ISOW3080 , ISOW6441 , ISOW7741 , ISOW7840 , ISOW7841 , ISOW7841A-Q1 , ISOW7842 , ISOW7843 , ISOW7844 , UCC12040 , UCC12041-Q1 , UCC12050 , UCC12051-Q1 , UCC14130-Q1 , UCC14131-Q1 , UCC14140-Q1 , UCC14141-Q1 , UCC14240-Q1 , UCC14241-Q1 , UCC14340-Q1 , UCC14341-Q1 , UCC15240-Q1 , UCC15241-Q1 , UCC21222-Q1 , UCC21530-Q1 , UCC21540 , UCC21710-Q1 , UCC21750-Q1 , UCC23513 , UCC25800-Q1 , UCC5870-Q1

 

  1.   1
  2.   Overview
  3.   At a glance
  4.   What is galvanic isolation?
  5.   High-voltage galvanic isolation concerns
  6.   Methods of isolation
    1.     Optical isolation
    2.     Capacitive isolation
    3.     Magnetic isolation
    4.     Achieve isolation needs reliably while reducing solution size and cost
    5.     EV applications
    6.     Grid infrastructure applications
    7.     Factory automation applications
    8.     Motor-drive applications
  7.   Conclusion
  8.   Additional resources

EV applications

EV battery stack voltage levels continue increasing from 400 V to 800 V – even as high as 1 kV – enabling automakers to achieve reduced weight, increased torque, high efficiency and faster charging.

Isolated semiconductors enable low-voltage digital and analog circuits to safely operate with high-voltage batteries while achieving the required level of galvanic isolation. Isolated voltage sensors, current sensors, ADCs and CAN transceivers are a few examples of signal-chain ICs requiring low-voltage DC bias on both sides of the isolation boundary. The UCC12051-Q1 is a low-voltage isolated DC/DC power module leveraging TI’s integrated magnetic laminate, planar transformer technology to provide up to 500 mW of 5-V to 5-V (or 3.3-V) bias while achieving 5-kVRMS isolation. The ISOW64xx is a digital isolator with integrated isolated power to supply ADC or transreceivers and achieve the best EMC performance at lowest cost. The ISOW3080, ISOW1050 are the lowest cost, smallest board space & best EMC performance solution for Isolated RS485, CAN with integrated Power.

Battery management systems (BMSs) and traction inverters are two of the most critical EV subsystems where the 800-V domain needs to be isolated from the chassis.

BMSs use a pre-charge circuit when connecting high-voltage battery terminals to subsystems. The 5-kVRMS TPSI3050-Q1 isolated switch driver replaces mechanical pre-charge contactors to form a smaller, more reliable solid-state solution. To prevent passenger exposure to high voltages, the BMS frequently monitors the insulation between each terminal of the battery (HV+ and HV–) to the metal chassis. Solid-state relays (such as the TPSI2140-Q1) work with a battery-pack monitor (such as the BQ79631-Q1) to detect insulation faults in 800-V BMSs faster and with higher accuracy than solid-state photorelays. The TPSI2140-Q1 enables the use of <1-MΩ resistors and withstands over 300% more avalanche current than traditional photorelays to help enable safer human-system interaction.

The block diagram shown in Figure 10 is an example of a traction inverter highlighting the use of isolated gate drivers to drive high-voltage insulated-gate bipolar transistor (IGBT) or silicon carbide (SiC) modules in a three-phase, DC/AC inverter configuration. These modules often co-package as many as six IGBT or SiC switches, requiring up to six isolation transformers, powering six independent gate-driver ICs. To minimize PCB area by reducing the number of external transformers, the UCC14240-Q1 is a dual-output, mid-voltage, isolated DC/DC power module that can enable higher performance in traction inverter, gate-driver bias applications.

Isolated DC/DC modules such as the UCC14240-Q1 and UCC12051-Q1 are not limited to a particular bias function, and therefore lend themselves to a variety of power architectures. With some sacrifice in scalability, it is possible to realize even higher degrees of integration by combining signal chain and power into a single IC package. Examples include power plus a digital isolator (ISOW64xx), power plus RS485 (ISOW3080), power plus CAN (ISOW1050), power plus an ADC (the AMC3336-Q1) and power plus an amplifier (the AMC1350-Q1).

 A typical traction inverter
                    block diagram. Figure 10 A typical traction inverter block diagram.