SNAU297 July   2025 LMK5B12212 , LMK5C22212A

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Using LMK5B12212EVM to evaluate LMK5C22212A
  6. 2Hardware
    1. 2.1 Test Equipment Recommended
    2. 2.2 LMK5B12212EVM Default Settings
    3. 2.3 EVM Quick Start
  7. 3Software
    1. 3.1 Getting Started With TICS Pro
    2. 3.2 Programming the LMK5B12212
    3. 3.3 Configuring TICS Pro
      1. 3.3.1  Using the Start Page
        1. 3.3.1.1 Step 1
        2. 3.3.1.2 Step 2
        3. 3.3.1.3 Step 3
        4. 3.3.1.4 Step 4
        5. 3.3.1.5 Step 5
        6. 3.3.1.6 Step 6
        7. 3.3.1.7 Step 7
        8. 3.3.1.8 Step 8
      2. 3.3.2  Using the Status Page
      3. 3.3.3  Using the Input Page
        1. 3.3.3.1 Cascaded Configurations
          1. 3.3.3.1.1 Cascade VCO to APLL Reference
      4. 3.3.4  Using APLLx Pages
        1. 3.3.4.1 APLL DCO
      5. 3.3.5  Using the DPLLx Page
        1. 3.3.5.1 DPLL DCO
      6. 3.3.6  Using the Validation Page
      7. 3.3.7  Using the GPIO Page
        1. 3.3.7.1 SYNC/SYSREF/1-PPS Page
      8. 3.3.8  Using the Outputs Page
      9. 3.3.9  EEPROM Page
      10. 3.3.10 Design Report Page
  8. 4EVM Configuration
    1. 4.1 Evaluation Setup
      1. 4.1.1 Power Supply
      2. 4.1.2 Logic Inputs and Outputs
      3. 4.1.3 Switching Between I2C and SPI
      4. 4.1.4 Generating SYSREF Request
      5. 4.1.5 XO Input
        1. 4.1.5.1 48MHz TCXO (Default)
        2. 4.1.5.2 External Clock Input
        3. 4.1.5.3 Additional XO Input Options
        4. 4.1.5.4 APLL Reference Options
      6. 4.1.6 Reference Clock Inputs
      7. 4.1.7 Clock Outputs
      8. 4.1.8 Status Outputs and LEDS
      9. 4.1.9 Requirements for Making Measurements
    2. 4.2 Typical Phase Noise Characteristics
  9. 5Hardware Design Files
    1. 5.1 Schematics
      1. 5.1.1  Power Supply Schematic
      2. 5.1.2  Alternative Power Supply Schematic
      3. 5.1.3  Power Distribution Schematic
      4. 5.1.4  LMK5B12212 and Input References IN0 to IN1 Schematic
      5. 5.1.5  Clock Outputs OUT0 to OUT3 Schematic
      6. 5.1.6  Clock Outputs OUT4 to OUT7 Schematic
      7. 5.1.7  Clock Outputs OUT8 to OUT11 Schematic
      8. 5.1.8  XO Schematic
      9. 5.1.9  Logic I/O Interfaces Schematic
      10. 5.1.10 USB2ANY Schematic
    2. 5.2 PCB Layouts
      1. 5.2.1 Layout Guidelines
      2. 5.2.2 Layout Example
      3. 5.2.3 Thermal Reliability
    3. 5.3 Bill of Materials (BOM)
      1. 5.3.1 Loop Filter and Vibration Nonsensitive Capacitors

Loop Filter and Vibration Nonsensitive Capacitors

The capacitors used on the EVM use are X7R, which are ferromagnetic and, therefore, sensitive to vibration due to the piezoelectric effect. TI recommends to use non-ferromagnetic capacitors such as NP0, C0G, or Tantalum for applications in which the best performance is required in the presence of vibration.

At and below 47nF, C0G/NP0 capacitors are available in 0805 sized packages. For values 0.1µF and above Tantalum capacitors can be considered for vibration immune loop filter components.

Table 5-2 Examples of Substitute Capacitors Which are Vibration Immune
CAPACITOR VALUE VIBRATION SENSITIVE, X7R VIBRATION IMMUNE
3.3nF C0603C332K5RACTU, 0603 GRM1885C1H332JA01D, C0G/NP0, 0603
33nF C0603C333J3RACTU, 0603 C2012C0G1H333J125AA, C0G/NP0, 0805
47nF 06035C473JAT2A, 0603 C0805X473G3GEC7800, C0G/NP0, 0805 C0805C473J3GACTU, C0G/NP0, 0805
0.1µF C0603C104J3RACTU, 0603 GRM31C5C1E104JA01L, C0G/NP0, 1206 TAJR104K020RNJ, Tantalum, 0805
0.47µF GRM188R71A474KA61D, 0603 F921C474MPA, Tantalum, 0805