The LMK5B12212
has VDD and VDDO supply pins that operate from 3.3V ± 5%.
J500 is the main power terminal to the external power supply. Power SMA port VIN1 (J2) provides an alternative connector style to apply power through coax cable. By default this SMA connector is not populated.
On the EVM, there are three methods for supplying power.
- The default power configuration uses the onboard
DC/DC supply (U500) to power all VDD and VDDO pins as well as the onboard XO from an
external 12V supply input to VIN4 on J500.
- The LDO power configuration uses three separate
LDO regulators (U9, U10, and U11) to power the VDD, VDDO, and XO from an external 5V
supply input to VIN1 on J500 (or J2).
- The direct power configuration allows for
separate voltage supplies for the VDD, VDDO, and XO. In the direct power
configuration mode, an external 3.3V supply is provided to VIN1 to power the VDD
pins, an external 3.3V supply is provided to VIN2 to power the VDDO pins, and an
external 3.3V supply is provided to VIN3 to power the onboard XO.
Note: Not every power connection is used or required
to operate the EVM. Other power configurations are possible. See the power schematics in
Figure 5-1 and
Figure 5-3.
Figure 4-2 shows the default power jumper locations and settings. Table 4-2 shows the suggested power configurations for the LMK5B12212
Table 4-2 Suggested Power Configurations| CONNECTION | NAME |
ONBOARD DC/DC SUPPLY
(DEFAULT)
| ONBOARD LDO
REGULATORS | DIRECT EXTERNAL
SUPPLIES |
|---|
|
VDD = 3.3V (DCDC)
VDDO = 3.3V (DCDC)
XO = 3.3V (DCDC)
| VDD = 3.3V (LDO1) VDDO = 3.3V
(LDO2) XO =
3.3V (LDO3) | VDD = 3.3V (EXT.
VIN1) VDDO = 3.3V
(EXT. VIN2) XO
= 3.3V (EXT. VIN3) |
|---|
| J500 | PWR | - Pin 1 (VIN1): n/a
- Pin 2 (VIN2): n/a
- Pin 3 (VIN3): n/a
- Pin 4 (VIN4): Connect to external 12V supply
- Pin 5 (GND): Connect to supply ground
| - Pin 1 (VIN1): Connect to external 5V supply
Pin 2 (VIN2): n/a Pin 3 (VIN3): n/a - Pin 4 (VIN4): n/a
- Pin 5 (GND): Connect to supply ground
| - Pin 1 (VIN1): Connect to external 3.3V
supply
- Pin 2 (VIN2): Connect to external 3.3V
supply
- Pin 3 (VIN3): Connect to external 3.3V
supply
- Pin 4 (VIN4): n/a
- Pin 5 (GND): Connect to supply ground
|
| JP1 | VDD | - Tie pins 1-2 (opposite to designator) to select
3.3V from DCDC to VDD Plane
| | |
| JP2 | VDDO | - Tie pins 1-2 (opposite to designator) to select
3.3V from DCDC to VDDO Plane
| - Tie pins 3-4 (middle pins) to select 3.3V from
LDO2 to VDDO Plane
| |
| JP4 | XO | - Tie pins 1-2 (opposite to designator) to select
3.3V from DCDC to XO supply
| - Tie pins 3-4 (middle pins) to select 3.3V from
LDO3 to XO supply
| - Tie pins 5-6 (adjacent to designator) to select external VIN3 to XO supply
|