SNAU297 July 2025 LMK5B12212 , LMK5C22212A
LMK5B12212 is populated on the LMK5B12212EVM by default, but the EVM can also be used to evaluate LMK5C22212A by replacing DUT U1. The two devices have the same package size and are pin-to-pin compatible. The difference is that LMK5C22212A has an extra DPLL2 compared to LMK5B12212 which has only one DPLL1. Beside that, LMK5C22212A has BAW VCO centered at 2457.6MHz supporting wireless applications.