SNAU297 July 2025
The LMK5B12212 has two DPLL reference clock input pairs (IN0_P/N and IN1_P/N) with configurable input priority and input selection modes. The inputs have programmable input type, termination, and biasing options to support any clock interface type.
External LVCMOS or Differential reference clock inputs can be applied to the SMA ports, labeled IN0_P/N and IN1_P/N. All SMA inputs are routed through 50Ω single-ended traces and DC-coupled to the corresponding IN0_P/N and IN1_P/N pins of the LMK5B12212. Single-ended signals must be connected to the noninverting input, IN0_P or IN1_P. EVM default intends IN0 for single-ended input as the IN0_N SMA connector is not populated.