SNAU297 July   2025 LMK5B12212 , LMK5C22212A

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Using LMK5B12212EVM to evaluate LMK5C22212A
  6. 2Hardware
    1. 2.1 Test Equipment Recommended
    2. 2.2 LMK5B12212EVM Default Settings
    3. 2.3 EVM Quick Start
  7. 3Software
    1. 3.1 Getting Started With TICS Pro
    2. 3.2 Programming the LMK5B12212
    3. 3.3 Configuring TICS Pro
      1. 3.3.1  Using the Start Page
        1. 3.3.1.1 Step 1
        2. 3.3.1.2 Step 2
        3. 3.3.1.3 Step 3
        4. 3.3.1.4 Step 4
        5. 3.3.1.5 Step 5
        6. 3.3.1.6 Step 6
        7. 3.3.1.7 Step 7
        8. 3.3.1.8 Step 8
      2. 3.3.2  Using the Status Page
      3. 3.3.3  Using the Input Page
        1. 3.3.3.1 Cascaded Configurations
          1. 3.3.3.1.1 Cascade VCO to APLL Reference
      4. 3.3.4  Using APLLx Pages
        1. 3.3.4.1 APLL DCO
      5. 3.3.5  Using the DPLLx Page
        1. 3.3.5.1 DPLL DCO
      6. 3.3.6  Using the Validation Page
      7. 3.3.7  Using the GPIO Page
        1. 3.3.7.1 SYNC/SYSREF/1-PPS Page
      8. 3.3.8  Using the Outputs Page
      9. 3.3.9  EEPROM Page
      10. 3.3.10 Design Report Page
  8. 4EVM Configuration
    1. 4.1 Evaluation Setup
      1. 4.1.1 Power Supply
      2. 4.1.2 Logic Inputs and Outputs
      3. 4.1.3 Switching Between I2C and SPI
      4. 4.1.4 Generating SYSREF Request
      5. 4.1.5 XO Input
        1. 4.1.5.1 48MHz TCXO (Default)
        2. 4.1.5.2 External Clock Input
        3. 4.1.5.3 Additional XO Input Options
        4. 4.1.5.4 APLL Reference Options
      6. 4.1.6 Reference Clock Inputs
      7. 4.1.7 Clock Outputs
      8. 4.1.8 Status Outputs and LEDS
      9. 4.1.9 Requirements for Making Measurements
    2. 4.2 Typical Phase Noise Characteristics
  9. 5Hardware Design Files
    1. 5.1 Schematics
      1. 5.1.1  Power Supply Schematic
      2. 5.1.2  Alternative Power Supply Schematic
      3. 5.1.3  Power Distribution Schematic
      4. 5.1.4  LMK5B12212 and Input References IN0 to IN1 Schematic
      5. 5.1.5  Clock Outputs OUT0 to OUT3 Schematic
      6. 5.1.6  Clock Outputs OUT4 to OUT7 Schematic
      7. 5.1.7  Clock Outputs OUT8 to OUT11 Schematic
      8. 5.1.8  XO Schematic
      9. 5.1.9  Logic I/O Interfaces Schematic
      10. 5.1.10 USB2ANY Schematic
    2. 5.2 PCB Layouts
      1. 5.2.1 Layout Guidelines
      2. 5.2.2 Layout Example
      3. 5.2.3 Thermal Reliability
    3. 5.3 Bill of Materials (BOM)
      1. 5.3.1 Loop Filter and Vibration Nonsensitive Capacitors

Logic Inputs and Outputs

The logic I/O pins of the LMK5B12212 support different functions depending on the device start-up mode chosen by the GPIO1 input level upon POR.

The default logic input pin states are determined by onboard pullup or pulldown resistors, but some input pins can be driven to high or low state by the MCU output or DIP switch control. The MCU can be controlled from a PC running TICS Pro software to program the device registers through I2C or SPI and also drive the LMK5B12212 logic inputs. To allow the MCU to control the pin input, SW[2] of the DIP switch correlating with controlled GPIO must be set to on.

See Table 4-3 for the logic pin mapping tables for the device start-up modes.

Table 4-3 Device Start-Up Modes
GPIO1 INPUT LEVEL(1)START-UP MODE
LowI2C Mode
HighSPI Mode
The input levels on these pins are sampled only during POR.