SNAU297 July 2025
The GPIO page allows users to configure the GPIO0, GPIO1, and GPIO2 pins for different debugging purposes.
When using SPI readback on the EVM, GPIO2 must be configured as STATUS or INT, Atcs as status or interrupt and SDO output. When using the device in I2C mode, refer to Section 4.1.3.
Figure 3-21 GPIO Page