SNAU297 July 2025 LMK5B12212 , LMK5C22212A
The LMK5B12212 is a high-performance device. To provide good electrical and thermal performance, TI recommends to design a thermally-enhanced interface between the IC ground or thermal pad and the PCB ground using at least a 6×6 through-hole through pattern connected to multiple PCB ground layers (see Figure 5-13).