SNAU305 February 2025 LMH1229 , LMH1239
The following steps use Fast EOM to perform an eye capture for the 64 × 64 matrix.
| COMMAND | REGISTER | VALUE | MASK | //COMMENTS |
|---|---|---|---|---|
| RAW | FF | 00 | FF | //Select Share Register Page |
| RAW | 0B | 02 | 02 | //Force enable VCO clock to enable EOM counting |
| RAW | FF | 04 | FF | //Select CDR Register Page |
| RAW | 64 | 00 | 80 | //Sets EOM Power Down to 0 |
RAW | 65 | 40 | 40 | //Enables Fast EOM |
| RAW | 67 | 01 | 01 | //Self-clearing bit to start EOM |
RAR | 67 | 00 | 01 | //Wait for 0x67[0] to clear to 0 |
| RAW | 64 | 00 | 40 | //Scale EOM range - Custom Scaling |
| RAW | 64 | 30 | 30 | //12.5mV step plots 800mVpp sets 0x64[4:5] to 11 |
| RAR | 68/69 | xx | 00 | //Read Reg 0x68 then 0x69 and discard contents |
| RAR | 68/69 | xx | 00 | //Read Reg 0x68 then 0x69 and discard contents |
| RAR | 68 | xx | FF | //Read MSBs of cell and save number of eye hits |
| RAR | 69 | xx | FF | //Read LSBs of cell and save number of eye hits |
| //Execute the above two commands for 4095 more times (total 4096 cells) | ||||
RAW | 64 | 80 | 80 | //Power down EOM |