SNAU305 February   2025 LMH1229 , LMH1239

 

  1.   1
  2.   LMH1229 and LMH1239 Programming Guide
  3.   Trademarks
  4. 1Access Methods
    1. 1.1 Register Programming Through SMBus
    2. 1.2 Register Programming Through SPI
    3. 1.3 Register Pages
  5. 2Register Command Syntax
  6. 3Device Configurations
    1. 3.1  Common Device Configuration
    2. 3.2  Common Register Commands
      1. 3.2.1 Channel Control
      2. 3.2.2 LMH12x9 Resets
        1. 3.2.2.1 LMH12x9 ENABLE Pin Override
        2. 3.2.2.2 LMH12x9 Share, CDR, and EQ/Drivers Page Resets
    3. 3.3  IN_MUX_SEL Override
    4. 3.4  Signal Detect Status for SDI_IN± and SDI_IN1±
      1. 3.4.1 Force Signal Detect Power Down
    5. 3.5  Lock Data Rate Indication
    6. 3.6  CDR Loop Bandwidth Override
    7. 3.7  Selective SMPTE Data Rate Lock
      1. 3.7.1 Digital Mute Reference Threshold
      2. 3.7.2 CTLE Index Check and Manual CTLE Override
    8. 3.8  Eye Opening Monitoring Operation
      1. 3.8.1 Fast EOM
        1. 3.8.1.1 Fast EOM Operation
      2. 3.8.2 Read Horizontal and Vertical Eye Opening
    9. 3.9  SDI_OUT±, OUT0± and OUT1± Default Mode of Operation
      1. 3.9.1 SDI_OUT±, OUT0± and OUT1± Independent Control
    10. 3.10 Invert OUT0±, OUT1±, and SDI_OUT± Data Polarity
    11. 3.11 OUT0±, OUT1±, and SDI_OUT± Driver Settings
      1. 3.11.1 OUT0± and OUT1± VOD Settings
      2. 3.11.2 OUT0± and OUT1± De-Emphasis Settings
      3. 3.11.3 SDI_OUT± VOD Settings
      4. 3.11.4 SDI_OUT± Pre-Emphasis
      5. 3.11.5 Output Driver Power Down
      6. 3.11.6 Cable Fault Detection (CFD)
    12. 3.12 LOCK_N Pin Output Settings
      1. 3.12.1 Interrupt Outputs Programmed by Interrupt Registers
    13. 3.13 PRBS Generator and Checker
    14. 3.14 CDR Lock Timing Control
      1. 3.14.1 Watchdog Timer
  7. 4Register Maps
    1. 4.1 Share Registers
    2. 4.2 CDR Registers
    3. 4.3 EQ_Drivers Registers

LOCK_N Pin Output Settings

All outputs on the LOCK_N pin are active low.

Table 3-48 Lock Status From Reclocker or Cable EQ Adaption Status
COMMAND REGISTER VALUE MASK //COMMENTS
RAW FF 04

07

//Select CDR Register Page
RAW

06

00 C0 //Set the LOCK_N pin to output the CDR lock status

RAW

06

80

C0

//Set LOCK_N pin to output cable EQ adaptation status

RAW

06

C0

C0

//Set LOCK_N pin to output cable EQ adaptation status AND the status of the lock monitor