SNAU305 February 2025 LMH1229 , LMH1239
The LMH12x9 supports SMPTE applications up to 11.88Gbps (12G UHD-SDI). The choice of the input (SDI_IN± or SDI_IN1±, LMH1239 only), output controls, and reclocker enable are determined by the SDI_IN_SEL, SDI_OUT_ENA, OUT0_OUT1_SEL, and OUT_CTRL pins, respectively. A common configuration of the device is outlined in Table 3-2. If access to these pins is not available, the desired device configurations can still be accomplished by register override. Further details about specific configurations are provided in later sections of the programming guide.
| COMMAND | REGISTER | VALUE | MASK | //COMMENTS |
|---|---|---|---|---|
|
RAW |
FF |
05 |
07 |
//Enable EQ/Drivers Register Page |
|
RAR |
08 |
04 |
04 |
//Read back signal detect for SDI_IN± |
|
RAR |
08 |
01 |
01 |
//Read back signal detect for SDI_IN1± |
|
RAW |
FF |
00 |
07 |
//Enable Share Register Page |
|
RAW |
FE |
02 |
02 |
//Set IN_MUX_SEL pin override |
|
RAW |
FE |
00 |
01 |
//Assuming signal is present on SDI_IN1±, select SDI_IN1±. To select SDI_IN±, write 0x01 to reg_FE[0] |
|
RAW |
FF |
05 |
07 |
//Select EQ/Drivers Register Page |
|
RAW |
34 |
40 |
40 |
//Enable OUT0± Power Down Override |
|
RAW |
34 |
20 |
20 |
//Disable OUT0± channels |
|
RAW |
34 |
00 |
20 |
//Enable OUT0± channels |
|
RAW |
36 |
40 |
40 |
//Enable OUT1± Power Down Override |
|
RAW |
36 |
20 |
20 |
//Disable OUT1± channels |
|
RAW |
36 |
00 |
20 |
//Enable OUT1± channels |