SNAU305 February 2025 LMH1229 , LMH1239
Additionally, when CDR page_0x89[7] is asserted, a watchdog timer is implemented to extend the device lock time before entering CDR bypass mode. The value of the CDR page 0x89[6:5] determines the length of the timer in ms. When this timer expires twice, the LMH12x9 enters CDR bypass mode.
| COMMAND | REGISTER | VALUE | MASK | //COMMENTS |
|---|---|---|---|---|
| RAW | FF | 04 | 07 | //Select CDR Register Page |
RAW | 89 | xx | 60 | //Timer value for the CDR relock functionality 2'd0: 32ms 2'd1: 36ms 2'd2: 44ms 2'd3: 60ms |
| RAW | 89 | 80 | 80 | //Enable timer to restart the CDR without enabling bypass |