SNAU305 February   2025 LMH1229 , LMH1239

 

  1.   1
  2.   LMH1229 and LMH1239 Programming Guide
  3.   Trademarks
  4. 1Access Methods
    1. 1.1 Register Programming Through SMBus
    2. 1.2 Register Programming Through SPI
    3. 1.3 Register Pages
  5. 2Register Command Syntax
  6. 3Device Configurations
    1. 3.1  Common Device Configuration
    2. 3.2  Common Register Commands
      1. 3.2.1 Channel Control
      2. 3.2.2 LMH12x9 Resets
        1. 3.2.2.1 LMH12x9 ENABLE Pin Override
        2. 3.2.2.2 LMH12x9 Share, CDR, and EQ/Drivers Page Resets
    3. 3.3  IN_MUX_SEL Override
    4. 3.4  Signal Detect Status for SDI_IN± and SDI_IN1±
      1. 3.4.1 Force Signal Detect Power Down
    5. 3.5  Lock Data Rate Indication
    6. 3.6  CDR Loop Bandwidth Override
    7. 3.7  Selective SMPTE Data Rate Lock
      1. 3.7.1 Digital Mute Reference Threshold
      2. 3.7.2 CTLE Index Check and Manual CTLE Override
    8. 3.8  Eye Opening Monitoring Operation
      1. 3.8.1 Fast EOM
        1. 3.8.1.1 Fast EOM Operation
      2. 3.8.2 Read Horizontal and Vertical Eye Opening
    9. 3.9  SDI_OUT±, OUT0± and OUT1± Default Mode of Operation
      1. 3.9.1 SDI_OUT±, OUT0± and OUT1± Independent Control
    10. 3.10 Invert OUT0±, OUT1±, and SDI_OUT± Data Polarity
    11. 3.11 OUT0±, OUT1±, and SDI_OUT± Driver Settings
      1. 3.11.1 OUT0± and OUT1± VOD Settings
      2. 3.11.2 OUT0± and OUT1± De-Emphasis Settings
      3. 3.11.3 SDI_OUT± VOD Settings
      4. 3.11.4 SDI_OUT± Pre-Emphasis
      5. 3.11.5 Output Driver Power Down
      6. 3.11.6 Cable Fault Detection (CFD)
    12. 3.12 LOCK_N Pin Output Settings
      1. 3.12.1 Interrupt Outputs Programmed by Interrupt Registers
    13. 3.13 PRBS Generator and Checker
    14. 3.14 CDR Lock Timing Control
      1. 3.14.1 Watchdog Timer
  7. 4Register Maps
    1. 4.1 Share Registers
    2. 4.2 CDR Registers
    3. 4.3 EQ_Drivers Registers

Force Signal Detect Power Down

The LMH12x9 automatically powers down when there is a loss of signal (that is, the selected channel Signal Detect is not asserted). When there is an active signal the device can be forced to power down by manually deasserting the Signal Detect on a given input channel.

To force SDI_IN± Signal Detect off:

Table 3-10 Disable Signal Detect for SDI_IN±
COMMAND REGISTER VALUE MASK //COMMENTS
RAW FF 05 07 //Select EQ/Drivers Register Page
RAW

06

08

08

//Enable Signal Detect power down override for SDI_IN±

RAW

06

00

04

//Force Signal Detect off for SDI_IN±

To force SDI_IN1± Signal Detect off:

Table 3-11 Disable Signal Detect for SDI_IN1±
COMMAND REGISTER VALUE MASK //COMMENTS
RAW FF 05 07 //Select EQ/Drivers Register Page
RAW

07

08

08

//Enable Signal Detect power down override for SDI_IN1±

RAW

07

00

04

//Force Signal Detect off for SDI_IN1±