SNAU305 February 2025 LMH1229 , LMH1239
The OUT0± and OUT1± 100Ω driver has programmable peak-to-peak settings ranging from 410mVpp to 810mVpp. In default mode, the output voltage setting is determined by the VOD_DE pin. Overriding this pin setting enables register control of the output VOD settings.
| COMMAND | REGISTER | VALUE | MASK | //COMMENTS |
|---|---|---|---|---|
| RAW | FF | 05 | 07 | //Select EQ/Drivers Register Page |
| RAW | 33 | 08 | 08 | //Override VOD pin for OUT0± |
| RAW | 33 | 00 | 07 | //Set output VOD to 000’b (410mVpp typical) |
| RAW | 33 | 02 | 07 | //Set output VOD to 010’b (560mVpp typical) |
| RAW | 33 | 04 | 07 | //Set output VOD to 100’b (635mVpp typical) |
| RAW | 33 | 06 | 07 | //Set output VOD to 110’b (810mVpp typical) |
| COMMAND | REGISTER | VALUE | MASK | //COMMENTS |
|---|---|---|---|---|
| RAW | FF | 05 | 07 |
//Select EQ/Drivers Register Page |
| RAW |
35 |
08 |
08 |
//Override VOD pin for OUT1± |
| RAW |
35 |
00 |
07 |
//Set output VOD to 000’b (410mVpp typical) |
| RAW |
35 |
02 |
07 |
//Set output VOD to 010’b (560mVpp typical) |
| RAW |
35 |
04 |
07 |
//Set output VOD to 100’b (635mVpp typical) |
|
RAW |
35 |
06 |
07 |
//Set output VOD to 110’b (810mVpp typical) |