SNAU305 February 2025 LMH1229 , LMH1239
Fast EOM is a mechanism that provides an option to read out the EOM through SPI or SMBus interfaces by reading the hits observed for each point in the 64 × 64 points matrix. The SPI operates at a faster clock rate than a SMBus interface, therefore a SPI controller must wait until the EOM start bit, register 0x67[0], goes low. This bit indicates that EOM samples are available, and the SPI controller can proceed to read register 0x68 and 0x69. For more information on how to build an eye diagram from raw data captured in the Fast EOM procedure, review some of our TI content on the EOM.