SNAU305 February 2025 LMH1229 , LMH1239
By default, the OUT_CTRL pin (Pin 19) controls the OUT0±/SDI_OUT± and OUT1± mode behavior. To override this pin set the following register configuration.
| COMMAND | REGISTER | VALUE | MASK | //COMMENTS |
|---|---|---|---|---|
| RAW | FF | 04 | 07 | //Select CDR Register Page |
| RAW | 53 | 40 | 40 | //Override OUT_CTRL pin. Output modes determined by register control. |
When 0x53[6] is '1', 0x53[5:4] overwrites the selection from the OUT_CTRL pin.
| REG 0x53[5:4] | OUT0±, SDIOUT± | OUT1± |
|---|---|---|
| 00 | Cable EQ (CTLE, DFE) enabled and reclocker bypassed. | Cable EQ (CTLE, DFE) enabled and reclocker bypassed. |
| 01 | Recovered Data, Cable EQ (CTLE, DFE) and reclocker enabled | Full-Rate Recovered Clock if Data Rate ≤ 2.97Gbps. 297MHz Recovered Clock if Data Rate > 2.97Gbps |
| 10 | Recovered Data, Cable EQ (CTLE, DFE) and reclocker enabled | Recovered Data, Cable EQ (CTLE, DFE) and reclocker enabled |
| 11 | Recovered Data, Cable EQ (CTLE, DFE) and reclocker enabled | Recovered Data, Cable EQ (CTLE, DFE) and reclocker enabled |
The following example can be used as a template to set the OUT0±/SDI_OUT± and OUT1± configuration:
| COMMAND | REGISTER | VALUE | MASK | //COMMENTS |
|---|---|---|---|---|
| RAW | FF | 04 | 07 | //Select CDR Register Page |
| RAW | 53 | 40 | 40 | //Override OUT_CTRL pin. Output modes determined by register control. |
| RAW | 53 | 00 | 30 | //L mode: Enable Bypass, Debug Only. OUT0, SDI_OUT, and OUT1: Equalized Data, Cable EQ (CTLE, DFE) enabled and reclocker bypassed |
| RAW | 53 | 10 | 30 | //R mode: Enable OUT0 and SDI_OUT: Recovered Data, Cable EQ (CTLE, DFE) and reclocker enabled OUT1: Full-Rate Recovered Clock if Data Rate ≤ 2.97Gbps. 297MHz Recovered Clock if Data Rate > 2.97Gbps |
| RAW | 53 | 20 | 30 | //F mode: Enable Normal operation OUT0, SDI_OUT, and OUT1: Recovered Data, Cable EQ (CTLE, DFE) and reclocker enabled |
| RAW | 53 | 30 | 30 | //H mode: Enable Normal operation OUT0, SDI_OUT, and OUT1: Recovered Data, Cable EQ (CTLE, DFE) and reclocker enabled |