SNAU305 February 2025 LMH1229 , LMH1239
Using share page 0xFA, the user can override the ENABLE pin to restart the LMH12x9 state machine. The ENABLE pin can be used to force the LMH12x9 into power down. While the ENABLE pin is low, register access remains active. Disabling and re-enabling the device restarts the cable equalizer adaptation process and CDR lock.
| COMMAND | REGISTER | VALUE | MASK | //COMMENTS |
|---|---|---|---|---|
| RAW | FF | 00 | 07 | //Enable Share Register Page |
| RAW | FA | 80 | 80 | //Override the ENABLE pin |
| RAW | FA | 00 | 40 | //Disable the device |
RAW | FA | 40 | 40 | //Enable the device |
RAW | FA | 00 | 80 | //Disable the ENABLE pin override |