SPRSP92E February 2023 – November 2025 AM69 , AM69A
PRODUCTION DATA
The Pin Attributes table, defines the SoC pin multiplexed signal function implemented at the pin and does not define secondary multiplexing of signal functions implemented in device subsystems. Secondary multiplexing of signal functions are not described in this table. For more information on secondary multiplexed signal functions, see the respective peripheral chapter of the device TRM.
I = Input
O = Output
OD = Output, with open-drain output function
IO = Input, Output, or simultaneously Input and Output
IOD = Input, Output, or simultaneously Input and Output, with open-drain output function
IOZ = Input, Output, or simultaneously Input and Output, with three-state output function
OZ = Output with three-state output function
A = Analog
PWR = Power
GND = Ground
Configuring two pins to the same pin multiplexed signal function is not supported as this yields unexpected results. Issues can be easily prevented with the proper software configuration.
When a pad is set into a multiplexing mode which is not defined by pin multiplexing, that pad’s behavior is undefined. This must be avoided.
For more information, see the hysteresis values in Electrical Characteristics section.
For electrical characteristics, refer to the appropriate buffer type table in Electrical Characteristics section.