SPRSP92E February 2023 – November 2025 AM69 , AM69A
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| MCASP4_ACLKR | IO | MCASP Receive Bit Clock | AE35 |
| MCASP4_ACLKX | IO | MCASP Transmit Bit Clock | AJ32 |
| MCASP4_AFSR | IO | MCASP Receive Frame Sync | AC35 |
| MCASP4_AFSX | IO | MCASP Transmit Frame Sync | AJ37 |
| MCASP4_AXR0 | IO | MCASP Serial Data (Input/Output) | AJ34 |
| MCASP4_AXR1 | IO | MCASP Serial Data (Input/Output) | AE38 |
| MCASP4_AXR2 | IO | MCASP Serial Data (Input/Output) | AD36 |
| MCASP4_AXR3 | IO | MCASP Serial Data (Input/Output) | AH38 |
| MCASP4_AXR4 | IO | MCASPI Serial Data (Input/Output) | AG35 |