SPRSP92E February 2023 – November 2025 AM69 , AM69A
PRODUCTION DATA
| SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ALY PIN [4] |
|---|---|---|---|
| MCU_SPI0_CLK | IO | SPI Clock | G38 |
| MCU_SPI0_CS0 | IO | SPI Chip Select 0 | F37 |
| MCU_SPI0_CS1 | IO | SPI Chip Select 1 | F33, J37 |
| MCU_SPI0_CS2 | IO | SPI Chip Select 2 | G33, H37 |
| MCU_SPI0_CS3 | IO | SPI Chip Select 3 | H35 |
| MCU_SPI0_D0 | IO | SPI Data 0 | H36 |
| MCU_SPI0_D1 | IO | SPI Data 1 | J38 |