SPRSP92E February 2023 – November 2025 AM69 , AM69A
PRODUCTION DATA
BLANK in the symbol or part number is collapsed so there are no gaps between characters.
| FIELD PARAMETER |
FIELD DESCRIPTION |
VALUE | DESCRIPTION |
|---|---|---|---|
| a | Device evolution stage | X | Prototype |
| P | Preproduction (production test flow, no reliability data) | ||
| BLANK(1) | Production | ||
| BBBBBBB | Base production part number | AM69A98 | See Device Comparison |
| AM69A78 | |||
| AM6958 | |||
| r | Device revision | A | SR1.0 |
| Z | Device Speed Grade | T | See Speed Grade Maximum Frequency. |
| OTHER | Alternate speed grade | ||
| f | Features (see Device Comparison) |
G | Base, no additional Features |
| Y | Functional Safety(3) | G | Non-Functional Safety |
| y | Security | G | Non-Secure |
| Other | Secure | ||
| t | Temperature(2) | A | –40°C to 105°C - Extended Industrial (see Recommended Operation Conditions) |
| H | 0°C to 95°C - Commercial (see Recommended Operation Conditions) | ||
| I | –40°C to 125°C - Automotive (see Recommended Operation Conditions) | ||
| PPP | Package Designator | ALY | ALY FCBGA-N1414 (31mm x 31mm) Package (Production Data) |
| c | Carrier designator | BLANK | Tray |
| R | Tape and Reel | ||
| Q1 | Automotive Designator | Q1 | Auto Qualified (Q100) |
| BLANK(1) | Standard | ||
| 2D Barcode | Varies | Optional 2D barcode, provides additional device information | |
| BLANK | |||
| XXXXXXX | Lot Trace Code (LTC) | ||
| YYY | Production Code, For TI use only | ||
| ZZZ | Production Code, For TI use only | ||
| O | Pin one designator | ||
| G1 | ECAT - Green package designator |