SPRSP92E February 2023 – November 2025 AM69 , AM69A
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIL | Input low-level threshold | 0.3 × VDDSHV(1) | V | |||
| VILSS | Input low-level threshold steady state | 0.3 × VDDSHV(1) | V | |||
| VIH | Input high-level threshold | 0.7 × VDDSHV(1) | V | |||
| VIHSS | Input high-level threshold steady state | 0.7 × VDDSHV(1) | V | |||
| VHYS | Input Hysteresis Voltage | 200 | mV | |||
| IIN | Input Leakage Current | VI = 1.8 V or 0 V | ±10 | µA | ||