SPRSP92E February 2023 – November 2025 AM69 , AM69A
PRODUCTION DATA
Signal names and descriptions provided in each Signal Descriptions table, represent the pin multiplexed signal function which is implemented at the pin and selected via PADCONFIG registers. Device subsystems may provide secondary multiplexing of signal functions, which are not described in these tables. For more information on secondary multiplexed signal functions, see the respective peripheral chapter of the device TRM.
For more information on the IO cell configurations, see the Pad Configuration Registers section in Device Configuration chapter of the device TRM.