SPRSP92E February 2023 – November 2025 AM69 , AM69A
PRODUCTION DATA
Table 6-83, and Figure 6-99 present switching characteristics for MMC1/2 – UHS-I SDR104 Mode.
| NO. | PARAMETER | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| fop(clk) | Operating frequency, MMC[x]_CLK | 200 | MHz | ||
| SDR1045 | tc(clk) | Cycle time, MMC[x]_CLK | 5 | ns | |
| SDR1046 | tw(clkH) | Pulse duration, MMC[x]_CLK high | 2.12 | ns | |
| SDR1047 | tw(clkL) | Pulse duration, MMC[x]_CLK low | 2.12 | ns | |
| SDR1048 | td(clkH-cmdV) | Delay time, MMC[x]_CLK rising edge to MMC[x]_CMD transition | 1.07 | 3.21 | ns |
| SDR1049 | td(clkH-dV) | Delay time, MMC[x]_CLK rising edge to MMC[x]_DAT[3:0] transition | 1.07 | 3.21 | ns |
Figure 6-99 MMC1/2 –
UHS-I SDR104 – Transmit Mode